Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
axor/products/0be0d928-49be-477c-9d2b-d0cd34be8f3f
Home
Categories
Sanitary
Showers
AXOR ShowerSolutions Overhead shower 300 2jet with shower arm
Unavailable in United States
AXOR
Follow
AXOR ShowerSolutions Overhead shower 300 2jet with shower arm
AXOR ShowerSolutions Overhead shower 300 2jet with shower arm
Download
Specification
Specification
Surfaces: - 35303677 Matt Black - 35303007 Chrome - 35303137 Polished Bronze - 35303147 Brushed Bronze - 35303257 Brushed Gold Optic - 35303307 Polished Red Gold - 35303317 Brushed Red Gold - 35303337 Polished Black Chrome - 35303347 Brushed Black Chrome - 35303807 Stainless Steel Optic - 35303997 Polished Gold Optic - 35303827 Brushed Nickel - 35303957 Brushed Brass Specification: • consists of: overhead shower, shower arm • shower head size: 300 mm • spray type: PowderRain, Intense PowderRain • Select button on thermostat • dynamic spray nozzles move out while using • material spray disc: metal • shower arm length 450 mm • maximum flow rate at 3 bar: 12 l/min • flow rate PowderRain spray (at 3 bar): 12 l/min • overhead shower removable for cleaning • ServiceCard with sieve can be removed without tools for cleaning porpose • installation: wall • connection thread G ½ • connection dimension: DN15
Technical specification
Technical specification
Unique ref.
35303CHN
Product family
AXOR ShowerSolutions
Product group
Overhead showers
Type
Object (single object)
Date of publishing
2022-09-28
Edition number
1
Height (mm)
131
Width (mm)
300
Depth (mm)
600
Links
Links
Product url
https://www.axor-design.com/articledetail--35303677
Related
Related
Designed in
Germany
Manufactured in
Germany
Weight Net (Kg)
9.8
Classification
Classification
BIMobject Category
Sanitary - Showers
IFC classification
Sanitary Terminal
ETIM Code
EC011383
ETIM Name
Shower head
UNSPSC name
Showers
UNSPSC code
30181503
Uniclass 2015 Code
Pr_40_20_87_76
Uniclass 2015 Description
Shower heads
CSI MasterFormat 2014 Code
22 41 23
CSI MasterFormat 2014 Title
Residential Showers
OmniClass Number
23-31 17 00
OmniClass Title
Showers
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
Asia
China
Similar products
AXOR
29243XXX AXOR Bidette Showers Bidette hand shower 1jet softsquare for mixed water with shower holder and shower hose 1.25 m
Download
AXOR
AXOR Universal Basins & Bathtubs Bathtub 1900/850
Download
AXOR
29240XXX AXOR Bidette Showers Bidette hand shower 1jet round for cold water with shower holder and hose 1.25 m
Download
AXOR
29242XXX AXOR Bidette Showers Bidette hand shower 1jet round for mixed water with shower holder and shower hose 1.25 m
4.8
(
5
)
Download
AXOR
29241XXX AXOR Bidette Showers Bidette hand shower 1jet softsquare for cold water with shower holder and hose 1.25 m
Download
AXOR
42530XXX AXOR Flush Plate Flush plate for Geberit Sigma
Download