Publish your products
AXOR Citterio E Thermostatic module 380/120 for concealed installation for 2 functions with plate
AXOR Citterio E Thermostatic module 380/120 for concealed installation for 2 functions with plate
    AXOR

    AXOR Citterio E Thermostatic module 380/120 for concealed installation for 2 functions with plate

    AXOR Citterio E Thermostatic module 380/120 for concealed installation for 2 functions with plate
    Specification
    • Surfaces: - 36703670 Matt Black - 36703000 Chrome - 36703020 Polished Chrome - 36703130 Polished Bronze - 36703140 Brushed Bronze - 36703250 Brushed Gold Optic - 36703260 Brushed Chrome - 36703300 Polished Red Gold - 36703310 Brushed Red Gold - 36703330 Polished Black Chrome - 36703340 Brushed Black Chrome - 36703800 Stainless Steel Optic - 36703820 Brushed Nickel - 36703830 Polished Nickel - 36703930 Polished Brass - 36703950 Brushed Brass - 36703990 Polished Gold Optic Specification: • 2 functions • simultaneous utilization of 2 functions • maximum flow rate at 3 bar: 42 l/min • flow rate upper outlet: 42 l/min • flow rate lower outlet: 40 l/min • thermostat cartridge • safety lock at 40 °C • temperature limitation adjustable • combination of highflow thermostat with shut-off valve and Duo diverter valve for controlling 2 consumers • connection type: basic set • connection dimension: DN20
    Technical specification
    • Unique ref.36703XXX
    • Product familyAXOR Citterio E
    • Product groupShower thermostat
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)120
    • Width (mm)380
    • Depth (mm)76
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)2.6
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City