Publish your products
AXOR ShowerSolutions Wall outlet softsquare
AXOR ShowerSolutions Wall outlet softsquare
    AXOR

    AXOR ShowerSolutions Wall outlet softsquare

    AXOR ShowerSolutions Wall outlet softsquare
    Specification
    • Surfaces: - 36731671 Matt Black - 36731251 Brushed Gold Optic - 36731341 Brushed Black Chrome - 36731001 Chrome - 36731821 Brushed Nickel Specification: • for all 1/2" hoses • plastic connection angle • non-return valve: non-return valve • connection type: G ½
    Technical specification
    • Unique ref.36731USA
    • Product familyAXOR ShowerSolutions
    • Product groupWall outlet
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)64
    • Width (mm)41
    • Depth (mm)64
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)160
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010905
    • ETIM NameShower connecting piece
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit