Publish your products
AXOR ShowerSolutions Porter unit round
AXOR ShowerSolutions Porter unit round
    AXOR

    AXOR ShowerSolutions Porter unit round

    AXOR ShowerSolutions Porter unit round
    Specification
    • Surfaces: - 36733000 Chrome - 36733670 Matt Black - 36733340 Brushed Black Chrome - 36733140 Brushed Bronze - 36733250 Brushed Gold Optic - 36733310 Brushed Red Gold - 36733800 Stainless Steel Optic - 36733820 Brushed Nickel - 36733950 Brushed Brass - 36733990 Polished Gold Optic Specification: • integrated support function • metal housing with internal water supply made of plastic • non-return valve: non-return valve • connection type: G ½ • for shower hoses with conical nut on both sides
    Technical specification
    • Unique ref.36733XXX
    • Product familyAXOR ShowerSolutions
    • Product groupWall outlet
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)95
    • Width (mm)95
    • Depth (mm)81
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)485
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010905
    • ETIM NameShower connecting piece
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit