Publish your products
AXOR Citterio E Shower bar 0.90 m with shower hose 1.60 m
AXOR Citterio E Shower bar 0.90 m with shower hose 1.60 m
    AXOR

    AXOR Citterio E Shower bar 0.90 m with shower hose 1.60 m

    AXOR Citterio E Shower bar 0.90 m with shower hose 1.60 m
    Specification
    • Surfaces: - 36736670 Matt Black - 36736000 Chrome - 36736020 Polished Chrome - 36736130 Polished Bronze - 36736140 Brushed Bronze - 36736250 Brushed Gold Optic - 36736260 Brushed Chrome - 36736300 Polished Red Gold - 36736310 Brushed Red Gold - 36736330 Polished Black Chrome - 36736340 Brushed Black Chrome - 36736800 Stainless Steel Optic - 36736820 Brushed Nickel - 36736830 Polished Nickel - 36736930 Polished Brass - 36736950 Brushed Brass - 36736990 Polished Gold Optic Specification: • consists of: shower bar, shower hose, slider • pivot connector prevent hose from tangling • support for shower hose with conical nuts • hand shower holder moves sideways,up/down and pivots • profile stand pipe: square • bar width: 30 mm • metal hand shower holder • slider steplessly adjustable • silent inclination angle adjustment • wall supports of metal
    Technical specification
    • Unique ref.36736XXX
    • Product familyAXOR Citterio E
    • Product groupWallbars
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)1000
    • Width (mm)103
    • Depth (mm)107
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)3.3
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010140
    • ETIM NameSliding rod
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City