Publish your products
36737CHN AXOR Wall outlet Fine Wall outlet round
AXOR

36737CHN AXOR Wall outlet Fine Wall outlet round

AXOR Wall outlet Fine Wall outlet round
Specification
  • Surfaces: - 36737007 Chrome - 36737147 Brushed Bronze - 36737257 Brushed Gold Optic - 36737307 Polished Red Gold - 36737317 Brushed Red Gold - 36737337 Polished Black Chrome - 36737347 Polished Nickel - 36737677 Matt Black - 36737707 Matt White - 36737807 Stainless Steel Optic - 36737827 Brushed Nickel - 36737957 Brushed Brass - 36737997 Polished Gold Optic Specification: • metal connection angle • non-return valve • connection type: G ½
Technical specification
  • Unique ref.36737CHN
  • Product familyAXOR Wall outlet Fine
  • Product groupAXOR Wall outlet Fine
  • TypeObject (single object)
  • Date of publishing2025-03-18
  • Edition number1
  • Height (mm)65
  • Width (mm)65
  • Depth (mm)40
Related
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)0.27
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationSanitary Terminal
  • ETIM CodeEC010905
  • ETIM NameShower connecting piece
  • CSI MasterFormat 2014 Code22 40 00
  • CSI MasterFormat 2014 TitlePlumbing Fixtures
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

Asia
China
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit