Publish your products
AXOR Uno Bath spout curved floor-standing
AXOR

AXOR Uno Bath spout curved floor-standing

AXOR Uno Bath spout curved floor-standing
Specification
  • Surfaces:

    - 38412141 Brushed Bronze

    - 38412331 Polished Black Chrome

    Specification:

    • connection type: basic set

    • projection 226 mm

    • free-standing installation

    • spray type: normal spray

Technical specification
  • Unique ref.38412USA
  • Product familyAXOR Uno
  • Product groupBath fillers
  • TypeObject (single object)
  • Date of publishing2022-09-28
  • Edition number1
  • Height (mm)928
  • Width (mm)124
  • Depth (mm)305
Related
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)6.4
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationValve
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code10 28 16
  • CSI MasterFormat 2014 TitleBath Accessories
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit