Publish your products
39754USA  AXOR ShowerSphere Overhead shower 250 1jet 2.5 GPM with shower arm
AXOR

39754USA AXOR ShowerSphere Overhead shower 250 1jet 2.5 GPM with shower arm

AXOR ShowerSphere shower 250 1jet 2.5 GPM with shower arm

Specification
  • Surfaces:

    • 39754001 Chrome
    • 39754141 Brushed Bronze
    • 39754251 Brushed Gold Optic
    • 39754301 Polished Red Gold
    • 39754311 Brushed Red Gold
    • 39754331Polished Black Chrome
    • 39754341 Brushed Black Chrome
    • 39754801 Stainless Steel Optic
    • 39754821 Brushed Nickel
    • 39754831 Polished Nickel
    • 39754951 Brushed Brass
    • 39754991 Polished Gold Optic

    Specification:

    • consists of: overhead shower, shower arm
    • shower head size: 250 x 160 mm
    • spray type: Rain
    • FlexPower: nozzles automatically adjust to water pressure by opening and closing
    • QuickClean+: avoid limescale deposits thanks to the elasticity of the nozzles
    • maximum flow rate at 3 bar: 9,5 l/min
    • projection: 363 mm
    • material spray disc: metal
    • overhead shower removable for cleaning
    • metal shower arm
    • installation: wall
    • connection thread: NPT ½
    • suitable for continous flow water heaters

Technical specification
  • Unique ref.39754USA
  • Product familyOverhead showers
  • Product groupAXOR ShowerSphere
  • TypeObject (single object)
  • Date of publishing2025-03-19
  • Edition number1
  • Height (inches)84
  • Width (inches)250
  • Depth (inches)445
Related
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Lbs)3.1
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011383
  • ETIM NameShower head
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
United States