Publish your products
AXOR Universal Basins & Bathtubs Bathtub 1900/850
AXOR

AXOR Universal Basins & Bathtubs Bathtub 1900/850

AXOR Suite Basins & Bathtub Bathtub 1900/850
Specification
  • Surfaces: - 42005007 Chrome - 42005677 Matt Black - 42005347 Brushed Black Chrome - 42005997 Polished Gold Optic Specification: • consists of: bathtub, push-open waste set • free-standing bath tub • bath tub entry heigth: 631mm • filling level: approx. 355 mm • filling capacity: approx.190 l (1 person, 70 kg) • weigth with water (1 person 70 kg): approx. 440 kg • weight without water: 180 kg • material: SolidSurface • number of people: 2 • with overflow • degree of gloss: matt • material thickness: 14 mm • length lying surface: 1685 mm • width lying surface: 627 mm
Technical specification
  • Unique ref.42005CHN
  • Product familyAXOR Universal Basins & Bathtub
  • Product groupBathtub
  • TypeObject (single object)
  • Date of publishing2023-08-21
  • Edition number1
Related
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • IFC classificationSanitary Terminal
  • OmniClass Number23-31 15 11
  • OmniClass TitleBath Shower Units

Region availability

Asia
China
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit