Publish your products
42542XXX Staro Complete set basic set and finish set waste set for shower tray
42542XXX Staro Complete set basic set and finish set waste set for shower tray
    AXOR

    42542XXX Staro Complete set basic set and finish set waste set for shower tray

    Staro Complete set basic set and finish set waste set for shower tray
    Specification
    • Surfaces: - 42542000 Chrome - 42542140 Brushed Bronze - 42542250 Brushed Gold Optic - 42542300 Polished Red Gold - 42542310 Brushed Red Gold - 42542330 Polished Black Chrome - 42542340 Brushed Black Chrome - 42542670 Matt Black - 42542700 Matt White - 42542800 Stainless Steel Optic - 42542820 Brushed Nickel - 42542950 Brushed Brass - 42542990 Polished Gold Optic Specification:
    Technical specification
    • Unique ref.42542XXX
    • TypeObject (single object)
    • Date of publishing2025-03-20
    • Edition number1
    • Height (mm)95
    • Width (mm)113
    • Depth (mm)113
    Related
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategorySanitary - Bathroom Installation Systems
    • IFC classificationSanitary Terminal
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit