Publish your products
AXOR Universal Rectangular Towel holder
AXOR Universal Rectangular Towel holder
    AXOR

    AXOR Universal Rectangular Towel holder

    AXOR Universal Rectangular Towel holder
    Specification
    • Surfaces: - 42626000 Chrome - 42626140 Brushed Bronze - 42626250 Brushed Gold Optic - 42626300 Polished Red Gold - 42626310 Brushed Red Gold - 42626330 Polished Black Chrome - 42626340 Brushed Black Chrome - 42626670 Matt Black - 42626800 Stainless Steel Optic - 42626820 Brushed Nickel - 42626950 Brushed Brass - 42626990 Polished Gold Optic Specification: • wall-mounted • material: metal • fixed • length: 380 mm • with mounting material • concealed fastening • drilling distance: 35 mm • diameter drill hole: 6 mm
    Technical specification
    • Unique ref.42626XXX
    • Product familyAXOR Universal Rectangular
    • Product groupTowel holder
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)110
    • Width (mm)57
    • Depth (mm)380
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.3
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationFurnishing Element
    • ETIM CodeEC010551
    • ETIM NameTowel holder
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_76_90
    • Uniclass 2015 DescriptionTowel rails
    • CSI MasterFormat 2014 Code10 28 00
    • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
    • OmniClass Number23-31 25 25
    • OmniClass TitleTowel Bars
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City