Publish your products
AXOR Universal Rectangular Toilet paper holder
AXOR Universal Rectangular Toilet paper holder
    AXOR

    AXOR Universal Rectangular Toilet paper holder

    AXOR Universal Rectangular Toilet paper holder
    Specification
    • Surfaces: - 42656007 Chrome - 42656677 Matt Black - 42656347 Brushed Black Chrome - 42656997 Polished Gold Optic Specification: • wall-mounted • installation horizontal or vertical possible • material: metal • with mounting material • concealed fastening • drilling distance: 35 mm • diameter drill hole: 6 mm
    Technical specification
    • Unique ref.42656CHN
    • Product familyAXOR Universal Rectangular
    • Product groupRoll holders
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)55
    • Width (mm)177
    • Depth (mm)83
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.1
    Classification
    • BIMobject CategorySanitary - Toilet Accessories
    • IFC classificationFurnishing Element
    • ETIM CodeEC010553
    • ETIM NameToilet roll holder
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_76_88
    • Uniclass 2015 DescriptionToilet roll holders
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitleToilet Accessories
    • OmniClass Number23-31 25 21
    • OmniClass TitleToilet Paper Dispensers
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Asia
    China