Publish your products
AXOR Universal Softsquare Towel hook
AXOR Universal Softsquare Towel hook
    AXOR

    AXOR Universal Softsquare Towel hook

    AXOR Universal Softsquare Towel hook
    Specification
    • Surfaces: - 42801677 Matt Black - 42801007 Chrome - 42801347 Brushed Black Chrome - 42801997 Polished Gold Optic Specification: • wall-mounted • material: metal • with mounting material • concealed fastening • drilling distance: 35 mm • diameter drill hole: 6 mm
    Technical specification
    • Unique ref.42801CHN
    • Product familyAXOR Universal Softsquare
    • Product groupHooks
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)142
    • Width (mm)25
    • Depth (mm)61
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)260
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationFurnishing Element
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code01 52 19
    • CSI MasterFormat 2014 TitleSanitary Facilities
    • OmniClass Number23-31 25 27
    • OmniClass TitleRobe Hooks
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia
    China