Publish your products
AXOR Universal Circular Liquid soap dispenser
AXOR Universal Circular Liquid soap dispenser
    AXOR

    AXOR Universal Circular Liquid soap dispenser

    AXOR Universal Circular Liquid soap dispenser
    Specification
    • Surfaces: - 42810007 Chrome - 42810677 Matt Black - 42810707 Matt White - 42810347 Brushed Black Chrome - 42810997 Polished Gold Optic Specification: • wall-mounted • material holder: metal • material container: metal • type of soap: liquid soap • filling capacity 300 ml • dosage 2 ml • with mounting material • drilling distance: 35 mm • diameter drill hole: 6 mm
    Technical specification
    • Unique ref.42810CHN
    • Product familyAXOR Universal Circular
    • Product groupLotion dispenser
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)182
    • Width (mm)76
    • Depth (mm)107
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)727
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationFurnishing Element
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code10 28 00
    • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
    • OmniClass Number23-31 25 29 13
    • OmniClass TitleHand Soap Dispensers
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Asia
    China