Publish your products
AXOR Edge3h rim m bm struc USA chr
AXOR

AXOR Edge3h rim m bm struc USA chr

AXOR Edge 3-hole rim mounted bath mixer - diamond cut
Specification
  • Surfaces: - 46431001 Chrome - 46431131 Polished Bronze - 46431301 Polished Red Gold - 46431331 Polished Black Chrome - 46431991 Polished Gold Optic Specification: • 2 functions • projection: 210 mm • spray type mixer: normal spray • spray type hand shower: Stream, IntenseRain • maximum pull-out length of hand shower: 1.45 m • sBox for quiet, smooth and protected hose guidance • maximum flow rate at 3 bar: 19 l/min • ceramic cartridge • temperature limitation adjustable • non-return valve • suitable for continous flow water heaters • connection type: basic set • min. operating pressure: 1 bar • max. operating pressure: 10 bar
Technical specification
  • Unique ref.46431001
  • Product familyAXOR Edge
  • Product groupBath mixers
  • TypeObject (single object)
  • Date of publishing2022-11-29
  • Edition number1
  • Height (mm)230
  • Width (mm)444
  • Depth (mm)266
Related
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)8.3
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationValve
  • ETIM CodeEC010862
  • ETIM NameBath mixing tap
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit