48002CHN AXOR One Single lever basin mixer 260 with lever handle for wash bowls with waste set
AXOR One Single lever basin mixer 260 with lever handle for wash bowls with waste set
Specification
Surfaces:
- 48002707 Matt White
- 48002007 Chrome
- 48002677 Matt Black
- 48002997 Polished Gold Optic
Specification:
• consists of: single lever basin mixer, waste set
• ComfortZone 260
• projection: 180 mm
• spout height: 255 mm
• spray type: normal spray
• maximum flow rate at 3 bar: 5 l/min
• ceramic cartridge
• temperature limitation adjustable
• non-closing waste set
• material waste set: metal
• connection type: G ½ connections
• connection dimension: DN15