Publish your products
48050CHN AXOR One 3-hole basin mixer 170 with push-open waste set
48050CHN AXOR One 3-hole basin mixer 170 with push-open waste set
    AXOR

    48050CHN AXOR One 3-hole basin mixer 170 with push-open waste set

    AXOR One 3-hole basin mixer 170 with push-open waste set
    Specification
    • Surfaces:

      - 48050707 Matt White

      - 48050007 Chrome

      - 48050677 Matt Black

      - 48050997 Polished Gold Optic

      - 48050257 Brushed Gold Optic

      - 48050147 Brushed Bronze

      - 48050307 Polished Red Gold

      - 48050317 Brushed Red Gold

      - 48050337  Polished Black Chrome

      - 48050347 Brushed Black Chrome

      - 48050807 Stainless Steel Finish 

      - 48050827 Brushed Nickel

      - 48050957 Brushed Brass

      Specification:

      • consists of: 3-hole basin mixer, waste set

      • ComfortZone 170

      • projection: 140 mm

      • spout height: 169 mm

      • swivel range 120°

      • spray type: normal spray

      • maximum flow rate at 3 bar: 5 l/min

      • ceramic valves hot/ cold 90°

      • suitable for continuous flow water heaters

      • push-open waste set G 1¼

      • material waste set: metal

      • connection type: G ½ connections

      • connection dimension: DN15

    Technical specification
    • Unique ref.48050CHN
    • Product familyAXOR One
    • Product groupBasin mixers
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)246
    • Width (mm)312
    • Depth (mm)166
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)2
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationValve
    • ETIM CodeEC010862
    • ETIM NameBath mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia
    China