48112CHN AXOR One Basin mixer for concealed installation wall-mounted Select with spout 220 mm
AXOR One Basin mixer for concealed installation wall-mounted Select with spout 220 mm
Specification
Surfaces:
- 48112707 Matt White
- 48112007 Chrome
- 48112677 Matt Black
- 48112997 Polished Gold Optic
Specification:
• consists of: basin mixer for concealed installation wall-mounted, waste set
• projection: 220 mm
• spray type: normal spray
• maximum flow rate at 3 bar: 5 l/min
• Select cartridge with temperature control
• suitable for continuous flow water heaters
• non-closing waste set
• connection type: basic set
• connection dimension: DN15