Publish your products
48651CHN AXOR One Hand shower 75 1jet
48651CHN AXOR One Hand shower 75 1jet
    AXOR

    48651CHN AXOR One Hand shower 75 1jet

    AXOR One Hand shower 75 1jet
    Specification
    • Surfaces:

      - 48651707 Matt White

      - 48651007 Chrome

      - 48651677 Matt Black

      - 48651997 Polished Gold Optic

      - 48651347 Brushed Black Chrome

      - 48651337 Polished Black Chrome

      - 48651147 Brushed Bronze

      - 48651257 Brushed Gold Optic

      - 48651307  Polished Red Gold

      - 48651997 Polished Gold Optic

      - 48651317 Brushed Red Gold

      - 48651807 Stainless Steel Finish

      - 48651827 Brushed Nickel

      - 48651957 Brushed Brass

      Specification:

      • shower head size: 73 mm

      • spray type: PowderRain

      • maximum flow rate at 3 bar: 10 l/min

      • non-return valve

      • material: metal

      • with internal water conduction

      • rinseable screen seal

      • connection thread G ½

      • connection dimension: DN15

      • suitable for continous flow water heaters

    Technical specification
    • Unique ref.48651CHN
    • Product familyAXOR One
    • Product groupHand showers
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)230
    • Width (mm)75
    • Depth (mm)54
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.35
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010161
    • ETIM NameHand shower
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia
    China