Publish your products
48711USA AXOR One Thermostat 120/120 for concealed installation
AXOR

48711USA AXOR One Thermostat 120/120 for concealed installation

AXOR One Thermostat 120/120 for concealed installation
Specification
  • Surfaces:

    - 48711001 Chrome

    - 48711141 Brushed Bronze

    - 48711251 Brushed Gold Optic

    - 48711331 Polished Black Chrome

    - 48711341 Brushed Black Chrome

    - 48711671 Matt Black

    - 48711821 Brushed Nickel

    - 48711831 Polished Nickel

    - 48711951 Brushed Brass

    - 48711991 Polished Gold Optic

    Specification:

    • 1 function

    • thermostat cartridge

    • min. operating pressure: 1,5 bar

    • max. operating pressure: 10 bar

    • Safety stop at 40 °C

    • temperature limitation adjustable

    • nun-return valve

    • connection dimension: DN20

    • connection type: basic set

Technical specification
  • Unique ref.48711USA
  • Product familyThermostat
  • Product groupAXOR One
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
  • Height (inches)120
  • Width (inches)120
  • Depth (inches)87
Related
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Lbs)2.77
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationValve
  • ETIM CodeEC011329
  • ETIM NameShower mixing tap
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
United States