Publish your products
Pavimentazione architettonica in ghiaietto lavato Floortech-Prerit
Pavimentazione architettonica in ghiaietto lavato Floortech-Prerit
    Azichem
    Archived

    Pavimentazione architettonica in ghiaietto lavato Floortech-Prerit

    Complete system for the construction of architectural flooring in washed gravel (deactivated concrete) with high performance and durability.

    • READYMESH PM-180
    • PRERIT COMPOUND
    • PRERIT SOLUTION
    • QL NANO LITHIUM SALT RESISTANT
    • PROTECH SIGILFLEX MONO


    READYMESH PM-180

    READYMESH PM-180 is an auxiliary, multi-filament polypropylene micro-fibre, with CE marking, 18 mm long, suitable for the addition to cement conglomerates in general. The addition of READYMESH PM-180 to the mix counters the cracking phenomenon due to plastic shrinkage of the concrete, as well as having positive effects on the durability of the mix, resistance to frost/defrosting and resistance to knocks and overall impermeability.

    PRERIT COMPOUND

    Additive power mix for enhanced performance of the functional characteristics of the concrete used to create architectural floors of landscaping/environmental worth, with a "washed gravel or visible gravel" technique.

    PRERIT SOLUTION

    Set retarder in aqueous solution to be applied, using a low pressure airless pump, on fresh concrete surfaces, to allow removal by washing with water, a cortical layer a few millimetres thick, and then expose the aggregate forming the concrete. Specific for the realisation of floors with landscape/environmental value with the "washed gravel" technique.

    QL NANO LITHIUM SALT RESISTANT

    Hardener, sealant and thickener QL NANO LITHIUM SALT RESISTANT is a protective treatment against salts and powder that is transparent, odourless and complies from a VOC point of view, with a water base and safe for the environment. It can harden, seal and thicken surfaces in masonry work and concrete. Thanks to its chemical reaction with the silica materials, QL NANO LITHIUM SALT RESISTANT creates a permanent water repellent layer that protects and preserves the concrete surface and various types of masonry substrates without altering the appearance and natural consistency.

    PROTECH SIGILFLEX MONO

    Mono-component sealant based on hygrohardening aromatic polyurethane resins. After cross-linking it leads to the formation of an elastic and tenacious film with very good chemical resistance to water, oil and hydrocarbons, aviation gasolines. It adheres to different media: concrete, ceramic, steel sheets, wood, synthetic media, glass, and copper. It can be painted using suitable products (like SYNTECH POLYUREA TOP COATING).


    Specification
    • The system is composed by 

      • READYMESH PM-180
      • PRERIT COMPOUND
      • PRERIT SOLUTION
      • QL NANO LITHIUM SALT RESISTANT
      • PROTECH SIGILFLEX MONO


    Technical specification
    • Unique ref.Pavimentazione-architettonica-in-ghiaietto-lavato-Floortech-Prerit
    • Product familyFLOORTECH
    • Product groupArchitectural flooring
    • TypeObject (single object)
    • Date of publishing2019-12-11
    • Edition number1
    Related
    • Material mainConcrete
    • Material secondaryConcrete
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryFlooring - Systems
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • CSI UniFormat II CodeB1010
    • CSI UniFormat II TitleFloor Construction
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit