Publish your products
LIMAN 10W CCT GO ceiling lamp

LIMAN 10W CCT GO ceiling lamp

LIMAN 10W CCT GO ceiling lamp is a ceiling lamp from AZzardo that brings an understated elegant profile to your interior. Finished in gold, it’s an easy match for contemporary palettes and natural materials. Ideal for the hotel lobby or home office, it works beautifully as a statement piece while keeping the look light and uncluttered. Use it with energy‑saving LED light sources to reduce running costs, and pick the bulb colour temperature that suits the atmosphere you want. For added control, combine a dimmable bulb with a compatible dimmer (where applicable) to fine‑tune brightness from task lighting to cosy evenings.
Specification
  • Materials and colors Accent color: Transparent Wall base color: Gold Dominant color: Gold Accent material: PVC Dominant material: Aluminum Leading Finish: Satin Lampshade color: Transparent Dimensions Ceiling base width [cm]: 10 Lampshade width [cm]: 10 Ceiling base height [cm]: 5 Lampshade height [cm]: 4 Product height [cm]: 9 Product width [cm]: 10 Specification Smart App: No Bluetooth Gateway: No CCT: Yes CRI [Ra]: ≥ 90 Motion sensor: No Class of resistance to shock: 1 Number of light sources: 1 Voltage: 230V Control Options: CCT Switch BT Control Panel: No RGB: No Dimming: No Remote control: No Control Type > For All: CCT Switch Beam angle: 72° Lumens [lm]: 1095 Adjustment: No Color temperature [K]: 2909 / 3959 Basic information Energy class: G Protection class: IP20 Maximum power: 10W Light source type: integrated LED Type: Surface-mounted lamp Packaging Gross weight [kg]: 0.43 Net weight [kg]: 0.4 Box height 1 [cm]: 12 Box depth 1 [cm]: 11 Box width 1 [cm]: 11
Technical specification
  • Unique ref.AZ6551
  • TypeObject (single object)
  • Date of publishing2026-03-31
  • Edition number1
Classification
  • BIMobject CategoryLighting - Ceiling Mounted

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City