Publish your products
PANDINO 23 CCT SWITCH SENSOR IP44 BK ceiling lamp

PANDINO 23 CCT SWITCH SENSOR IP44 BK ceiling lamp

PANDINO 23 CCT SWITCH SENSOR IP44 BK ceiling lamp is a ceiling lamp from AZzardo that brings clean modern lines to your interior. Finished in black, it’s an easy match for contemporary palettes and natural materials. Ideal for the dining area or hotel lobby, it pairs easily with both warm and cool interiors while keeping the look light and uncluttered. Use it with energy‑saving LED light sources to reduce running costs, and pick the bulb colour temperature that suits the atmosphere you want. For added control, combine a dimmable bulb with a compatible dimmer (where applicable) to fine‑tune brightness from task lighting to cosy evenings.
Specification
  • Materials and colors Dominant color: Black Dominant material: PVC Leading Finish: Matte Basic information Type: Ceiling lamp Energy class: G Protection class: IP44 Maximum power: 18W Light source type: integrated LED Dimensions Product height [cm]: 4.5 Product width [cm]: 23 Specification Smart App: No Bluetooth Gateway: No CCT: Yes CRI [Ra]: ≥ 90 Motion sensor: Yes Class of resistance to shock: 2 Number of light sources: 1 Voltage: 230V Control Options: CCT Switch Motion Sensor BT Control Panel: No RGB: No Dimming: No Remote control: No Color temperature [K]: 2800 / 4000 / 6000 Control Type > For All: CCT Switch Adjustment: No Sensor range: Distance: 2 to 8 m | Time: 15 s to 1.5 min | Twilight sensitivity Packaging Gross weight [kg]: 0.6 Net weight [kg]: 0.5 Box height 1 [cm]: 5 Box depth 1 [cm]: 23 Box width 1 [cm]: 23
Technical specification
  • Unique ref.AZ6588
  • TypeObject (single object)
  • Date of publishing2026-03-31
  • Edition number1
Classification
  • BIMobject CategoryLighting - Ceiling Mounted