Publish your products
PANDINO 40 CCT SWITCH SENSOR IP44 WH ceiling lamp

PANDINO 40 CCT SWITCH SENSOR IP44 WH ceiling lamp

PANDINO 40 CCT SWITCH SENSOR IP44 WH ceiling lamp is a ceiling lamp from AZzardo that brings a refined contemporary look to your interior. Finished in white, it’s an easy match for contemporary palettes and natural materials. Ideal for the kitchen island or living room, it pairs easily with both warm and cool interiors while keeping the look light and uncluttered. Use it with energy‑saving LED light sources to reduce running costs, and pick the bulb colour temperature that suits the atmosphere you want. For added control, combine a dimmable bulb with a compatible dimmer (where applicable) to fine‑tune brightness from task lighting to cosy evenings.
Specification
  • Materials and colors Dominant color: White Dominant material: PVC Leading Finish: Matte Basic information Type: Ceiling lamp Energy class: G Protection class: IP44 Maximum power: 32W Light source type: integrated LED Dimensions Product height [cm]: 4.5 Product width [cm]: 40 Specification Smart App: No Bluetooth Gateway: No CCT: Yes CRI [Ra]: ≥ 90 Motion sensor: Yes Beam angle: 114° Class of resistance to shock: 2 Number of light sources: 1 Voltage: 230V Control Options: CCT Switch Motion Sensor BT Control Panel: No Dimming: No Remote control: No Color temperature [K]: 2800 / 4000 / 6000 Control Type > For All: CCT Switch Lumens [lm]: 2630 Adjustment: No Sensor range: Distance: 2 to 8 m | Time: 15 s to 1.5 min | Twilight sensitivity Packaging Gross weight [kg]: 1.4 Net weight [kg]: 1.2 Box width 1 [cm]: 40 Box height 1 [cm]: 5 Box depth 1 [cm]: 40
Technical specification
  • Unique ref.AZ6591
  • TypeObject (single object)
  • Date of publishing2026-03-31
  • Edition number1
Classification
  • BIMobject CategoryLighting - Ceiling Mounted