Publish your products
Single Door LightMAX™ Smoke Vent
Archived

Single Door LightMAX™ Smoke Vent

Babcock-Davis' Single Door LightMAX Smoke Vent provides UL793 listed performance and is engineered with metal covers providing an emphasis on reliability and affordability. The single door configuration is ideal for factory and storage/warehouse occupancies along with hoist way and elevator shafts.

Design considerations include: total vent area required by code and application, effective vent area, and the roof structural support system.

Features
  • Single Door
  • Multi-wall Light Transmission
  • Optional Dome
  • Optional Winch or Linear Actuator
  • UL Listed
Specification
  • Model: BSVL Door: Single Leaf Material: Aluminum: 11 gauge; Steel: 14 gauge galvanneal Finish: Aluminum: Mill; Steel: Powder Coat, High Reflectance White Cover: Extruded aluminum with 5/8 inch structural multi-wall white polycarbonate. Cover withstands a live load of 40psf Curb: Single wall curb with EZ tab counterflash and mounting flange Insulation: 1 inch polyiso R-6 in cover frame edge and around curb Gasket: Extruded EPDM adhesive backed gasket seal, continuous around cover Hinge: Heavy-duty pintle hinge with stainless steel hinge pins Springs: Gas spring with damper opens cover against 10psf snow load in not less than 2 seconds Hold Open Arm: Zinc plated steel automatic hold open arm locks cover in open position Latch: Zinc plated steel rotary latch designed to hold covers closed against 30psf for single doors. Opens manually by external and internal pull cables. Opens automatically with a fusible link at standard temperature 165°F. Certification: UL 793 listed Minimum Size: 18" x 18" Maximum Size: 48" x 96" Warranty: 5 years
Technical specification
  • Unique ref.single-lightmax
  • Product familySmoke Vents
  • Product groupSmoke Vents
  • TypeObject (single object)
  • Date of publishing2017-04-21
  • Edition number1
Related
  • Material mainAluminium
  • Material secondarySteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFire Products - Smoke Ventilation
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit