Publish your products
HVAC Ready-to-fit universal Plenum
HVAC Ready-to-fit universal Plenum
HVAC Ready-to-fit universal Plenum
HVAC Ready-to-fit universal Plenum
HVAC Ready-to-fit universal Plenum
HVAC Ready-to-fit universal Plenum
    Archived

    HVAC Ready-to-fit universal Plenum

    Universal plenum ready-to-cost.

    Optimized thermal insulation, light, hydrofobic, water-repellent, versatile, 100% recyclable, aerodynamic interior forms, complies with the requirements of the RE2020.

    Specification
    • Universal plenum ready-to-cost blowing/return 3 outputs Ø 200-160 mm.

      Product size:

      • Height: 250.00 mm
      • Width: 900.00 mm
      • Depth: 300.00 mm
      • Weight: 1030.00 g

      Universal plenum ready-to-cost blowing/return 3 outputs Ø 250-200-160 mm.

      Product size:

      • Height: 350.00 mm
      • Width: 1100.00 mm
      • Depth: 370.00 mm
      • Weight: 1410.00 g

      Universal plenum ready-to-cost blowing/return 4 outputs Ø 200-160 mm.

      Product size:

      • Height: 350.00 mm
      • Width: 1050.00 mm
      • Depth: 280.00 mm
      • Weight: 1760.00 g

      Universal plenum ready-to-cost blowing/return 4 outputs Ø 200-160 + 2 sorties Ø 250 mm.

      Product size:

      • Height: 350.00 mm
      • Width: 1500.00 mm
      • Depth: 420.00 mm
      • Weight: 1605.00 g
    Technical specification
    • Unique ref.Plenum_universel_pret_a_poser
    • Product familyPlenums
    • Product groupready to pose
    • TypeObject (single object)
    • Date of publishing2023-07-21
    • Edition number1
    Related
    • Material mainPolystyrene (EPS)
    • Material secondaryABS
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryHVAC - Air Conditioning
    • IFC classificationDistribution Control Element
    • ETIM CodeEC011777
    • ETIM NamePlenum for airconditioning unit
    • Uniclass 2015 CodePr_70_65_04_04
    • Uniclass 2015 DescriptionAir plenum boxes
    • OmniClass Number23-33 39 00
    • OmniClass TitleAir Conditioning Equipment
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit