We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Amma 66" x 36" x 21", Therapeutic Bath, Alcove & Drop-in

Unique ref.: bainultra-007
Brand: BainUltra
Product family: Therapeutic Whirlpool Baths
Product group: Amma Collection
Date of publishing: 2017-05-30
Edition number: 1
Type: Object (single object)
Download (18)

THE NAME AMMA® COMES FROM TWO CHINESE CHARACTERS, AN AND MO, WHICH TOGETHER MEAN “CALM THROUGH TOUCH.”

The ergonomics of the bath interior (oblate or egg-shaped) offer superior comfort and an enhanced Hydro-thermo Massage® experience.

Amma features the widest range of size and installation options.


Material main:
Material secondary:
Designed in: Canada
Manufactured in: Canada

BIMobject Category: Sanitary - Bath & Spas
UNSPSC name: Bathtubs
UNSPSC code: 30181501
Uniclass 1.4 Code: L7211
Uniclass 1.4 Description: Baths
Uniclass 2.0 Code: PR-35-06-08
Uniclass 2.0 Description: Baths
Uniclass 2015 Code: Pr_40_20_06_08
Uniclass 2015 Description: Baths
NBS Reference Code: 35-06-08
NBS Reference Description: Baths
CSI MasterFormat 2014 Code: 22 41 19
CSI MasterFormat 2014 Title: Residential Bathtubs
OmniClass Number: 23-25 29 11 11
OmniClass Title: Therapeutic Baths
This product is available in:
North America
  • Canada
  • United States

BIMobject®