We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Evanescence Oval 59" x 36" x 28", Therapeutic Bath, Freestanding

Unique ref.: bainultra-031
Brand: BainUltra
Product family: Leisure Whirlpools
Product group: Evanescence Collection
Date of publishing: 2017-05-30
Edition number: 1
Type: Object (single object)
Download (13)

EVANESCENCE™ MEANS “STATE OF TRANSFORMATION.” THE COLLECTION IS AN INVITATION TO TURN YOUR RELAXATION SPACE INTO A TRUE SANCTUARY OF ELEGANCE AND WELLNESS.

  • A prestige bath that makes a great centerpiece of any bathroom. 
  • Freestanding baths that deliver Hydro-thermo Massage® with the added bonus of ultra thin walls.

The thin concave walls and interior space facilitate access to the bath. A small freestanding bath with enough space inside for one person to be fully immersed or two to bathe comfortably together. The backrests provide enhanced support for the neck and head and uniform heating all along the spine.



Material main:
Material secondary:
Designed in: Canada
Manufactured in: Canada

BIMobject Category: Sanitary - Bath & Spas
UNSPSC name: Bathtubs
UNSPSC code: 30181501
Uniclass 1.4 Code: L7211
Uniclass 1.4 Description: Baths
Uniclass 2.0 Code: PR-35-06-08
Uniclass 2.0 Description: Baths
Uniclass 2015 Code: Pr_40_20_06_08
Uniclass 2015 Description: Baths
NBS Reference Code: 35-06-08
NBS Reference Description: Baths
CSI MasterFormat 2014 Code: 22 41 19
CSI MasterFormat 2014 Title: Residential Bathtubs
OmniClass Number: 23-25 29 11 11
OmniClass Title: Therapeutic Baths
This product is available in:
North America
  • Canada
  • United States

BIMobject®