We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Bain De Ville 6030 - Therapeutic Bath - Alcove

Unique ref.: BainUltra-BainDeVille
Brand: BainUltra
Product family: Leisure Whirlpools
Product group: Therapeutic Bath
Date of publishing: 2020-03-30
Edition number: 1
Type: Object (single object)
Download (17)

THE BAIN DE VILLETM IS MOST AT HOME HIGH ABOVE THE HUSTLE, NOISE AND BUSY CITY STREETS BELOW.

Designed for the urban environment, Bain de Ville immediately brings a touch of modern refinement to any alcove bathroom space. Strong lines, integrated skirt, a wider deck and subtle but purposeful accents make a bold statement.

Sophisticated, sleek and made with purpose, Bain de Ville embodies the character of the urban bather.


Material main: Acrylic
Material secondary:
Designed in: Canada
Manufactured in: Canada

BIMobject Category: Sanitary - Bath & Spas
UNSPSC name: Bathtubs
UNSPSC code: 30181501
Uniclass 1.4 Code: L7211
Uniclass 1.4 Description: Baths
Uniclass 2.0 Code: PR-35-06-08
Uniclass 2.0 Description: Baths
Uniclass 2015 Code: Pr_40_20_06_08
Uniclass 2015 Description: Baths
NBS Reference Code: 35-06-08
NBS Reference Description: Baths
CSI MasterFormat 2014 Code: 22 41 19
CSI MasterFormat 2014 Title: Residential Bathtubs
OmniClass Number: 23-25 29 11 11
OmniClass Title: Therapeutic Baths
This product is available in:
North America
  • Canada
  • United States

BIMobject®