Publish your products
TN INVERSO hinged door (flush pushing)
TN INVERSO hinged door (flush pushing)
    Barausse
    Archived

    TN INVERSO hinged door (flush pushing)

    Push-opening, flush with the wall door with TN INVERSO frame made of fir strips.

    Specification
    • Components: Leaf, frame and hardware kit.

      Design: Barausse

      Leaf description:
      Jambs made of fir strips and covered in HDF sheets with an honeycomb board fiilling.

      Leaf tickness: 60 mm

      Frame description: Push-opening, flush with the wall door frame. Frame made of fir strips, covered with wood veneer and water-based finish. Frame ready with holes for fitting the jambs, the crosspiece and the reversible hardware kit.

      Joint covers description:
      External architrave fixed to the frame and internal architrave with telescopic slat.

      Hardware kit including: SIMONSWERK invisible hinges adjustable on 3 axes; key lock or cylinder lock or bathroom lock with pawl.

      Complies with UNI EN specifications as regards dimensional characteristics, resistance to mechanical stress and reaction to climate changes. Class 2 tolerance according to standard UNI EN 1530, “Door leaves - General and local flatness - Tolerance classes “. The release of formaldehyde is less than 3,5 mg/(m² · h), E1 class, as required bby the Italian law of 10/10/2008.

    Technical specification
    • Unique ref.tn-barausse-hinged-door-push
    • Product familyInterior door
    • Product groupStandard door
    • TypeObject (single object)
    • Date of publishing2017-11-16
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryLaminated Paper
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryDoors - Swing Doors
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeAc_15_50_25
    • Uniclass 2015 DescriptionDoors, windows and glazing surveying
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
    • OmniClass Number23-17 11 15
    • OmniClass TitleWood Doors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit