Publish your products
W**2PQ Series Wall Mount Air Conditioner, 575 V, Left and Right-Hand Configurable
Archived

W**2PQ Series Wall Mount Air Conditioner, 575 V, Left and Right-Hand Configurable

The Bard 575V Wall-Mount™ Air Conditioner utilizes PLC technology to allow multiple units to operate connected to a single LC5000 controller. Installed with a 100% free cooling economizer, the unit will supply full-rated airflow in free cooling mode with the ability to exhaust unconditioned indoor air without the need for additional relief openings in the structure.

PLC Logic Board: Unit control panels are equipped with PLC Logic Boards that allow multiple unit operation with a single controller. Unit connection to the LC controller is accomplished via 2 wire with drain (ground).


Bard Manufacturing is a fourth-generation family-owned business that has been a leading provider of SPVU climate control solutions for over 100 years. We are recognized for designing, manufacturing and servicing high-quality products that you can trust to deliver performance, innovative technology and reliability. Here at Bard we provide customized climate control solutions that tailor to the unique needs and challenges of each individual market that we serve, which include schools, modular buildings, light commercial applications, telecommunications and international. Whatever the need, application or market, Bard manufacturing has a product that will exceed your expectations and deliver true quality and innovation backed by the best service in the business. That's the Bard difference.

Technical specification
  • Unique ref.bard-1024
  • Product familyExterior Wall-Mount
  • Product groupW**2PQ Series
  • TypeObject (single object)
  • Date of publishing2016-09-09
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Air Conditioning
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit