Publish your products
C48HF/C60HF Two Stage Quiet Climate Wall-Mount H/P - archived April 4 2026 new pages were creating making this page duplicate and obsolete
Archived

C48HF/C60HF Two Stage Quiet Climate Wall-Mount H/P - archived April 4 2026 new pages were creating making this page duplicate and obsolete

The Bard Wall-Mount Step Capacity Heat Pump is a self-contained energy  efficient heating and cooling system, which is designed to offer maximum indoor comfort at a minimal cost without using valuable indoor floor space or  outside ground space. This unit is the ideal product for versatile applications such as: new construction, modular offices, school modernization, and the like. Factory or field  installed accessories are available to meet specific job requirements.

Specification
  • Bard HVAC specializes in wall-mounted HVAC systems and heat pump solutions designed for commercial, industrial, and residential applications. Their innovative Bard wall mount heat pumps utilize CO₂ refrigerant technology and feature variable speed inverter systems for superior energy efficiency and indoor climate control. Known for their Balanced Climate technology, Bard offers exterior wall-mount heat pumps with R‑454B refrigerants and Copeland scroll compressors, ensuring quiet operation and reduced environmental impact. Their AHRI certified HVAC units are ideal for telecom shelter HVAC systems, modular building climate control, and school HVAC wall mounts, providing reliable, space-saving comfort solutions. As an American-made HVAC manufacturer, Bard delivers energy-efficient commercial HVAC systems and self-contained wall-mount HVAC units to meet the demands of data centers, light-commercial buildings, and more. With a focus on dehumidification, inverter technology, and green refrigerants, Bard is leading the way in sustainable, mission-critical climate solutions.

Technical specification
  • Unique ref.c48h1_c60h1
  • Product familyExterior Wall-Mount
  • Product groupHeat Pump CH Series
  • TypeObject (single object)
  • Date of publishing2020-06-16
  • Edition number1
  • Height (inches)93
  • Width (inches)42
  • Depth (inches)22.3
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)600
Classification
  • BIMobject CategoryHVAC - Heat Pumps
  • IFC classificationHeat Exchanger
  • UNSPSC nameHeat pumps
  • UNSPSC code40101806
  • Uniclass 2015 CodePr_70_60_37
  • Uniclass 2015 DescriptionHeat pumps
  • CSI MasterFormat 2014 Code23 81 43
  • CSI MasterFormat 2014 TitleAir-Source Unitary Heat Pumps
  • OmniClass Number23-33 17 00
  • OmniClass TitleHeat Pumps
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment