Publish your products
Copper RJ45 Plugs Metal
Copper RJ45 Plugs Metal
    Belden

    Copper RJ45 Plugs Metal

    Field-Mount Plugs are available in unshielded (UTP) and shielded (STP), color-coded TIA-568 A/B for universal wiring. They come equipped with an insulation piercing contact (IPC) terminated core that provides a quick, easy and reliable termination onto various cable sizes. The new plugs are ideal for direct connections to wireless access points, IP cameras and various IP devices. The REVConnect unshielded (UTP) and shielded (STP) FlexPlug enables the award-winning REVConnect termination to be deployed in applications where the size of a typical field terminated plug inhibits direct connection to IoT devices with size and cable routing constraints. Indoor/Outdoor FlexPlugs are Outdoor-rated and UV-resistant and can be deployed in applications where typical field-terminated plugs can’t be used.

    Features & Benefits

    • Reduce Inventory: Intermateable with all modular jacks
    • REVConnect: Provides material and labor savings
    • Reliable: Supports the most demanding network applications
    Specification
    • Website Part#: RVAFPSME-S1

    Technical specification
    • Unique ref.Copper-RJ45-Plugs-Metal
    • Product familyConnectors
    • Product groupCopper RJ45 Connectors
    • TypeObject (single object)
    • Date of publishing2023-10-06
    • Edition number1
    • Height (inches)0.73
    • Width (inches)1.1
    • Depth (inches)1.81
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)0.05
    Classification
    • BIMobject CategoryElectronics - Networking
    • ETIM CodeEG000058
    • ETIM NameConnectors
    • CSI MasterFormat 2014 Code27 15 43
    • CSI MasterFormat 2014 TitleCommunications Faceplates and Connectors
    • OmniClass Number23-37 25 15
    • OmniClass TitleBroadcasting Communication and Data Processing Equipment

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States