Publish your products
AX102073 - GigaBix Distribution Frame, Black
Belden

AX102073 - GigaBix Distribution Frame, Black

The GigaBix Distribution Frame can accommodate up to (16) 12-connector GigaBix Mounts, eight on the equipment side and eight on the distribution side. It has a depth of 20.75 inches and a capacity of 1152 ports or 4800 pairs that provides a compact mounting unit.

Specification
  • Usage (Overall)

    Related Parts: GigaBIX Frame installations

    Physical Characteristics (Connectivity)

    Dimensions:

    Height (in) Width (in) Depth (in)
    81.000 20.750 20.750


    Materials:

    Description Material
    Frame Steel, # 16 Gauge
    Cable Ring Thermo-Plastic

    Color

    Color: Black

    Weight

    Weight: 53 lb

    Included Parts

    Included Parts: Frame, Shelf, Cable Ring, Ground Bar, Junction Bar, Screws 10-32 UNF-2A X
    .50 LG, Hex Nut 1/4-20.

    Packaging

    Packaging: Inividual unit packaged in a carton.

    Mechanical Characteristics (Connectivity)

    Storage Temperature Range: -40°C To +70°C
    Installation Temperature Range: -10°C To +60°C

    Applicable Specifications and Agency Compliance (Overall)
    Applicable Standards & Environmental Programs

    Safety Listing: Bi-national Standard Listed

    Suitability

    Suitability - Indoor: Yes - Indoor

Technical specification
  • Unique ref.ax102073-gigabix-distribution-frame
  • Product familyConnectivity Accessories
  • Product groupCable Management Accessories
  • TypeObject (single object)
  • Date of publishing2023-06-05
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Networking
  • UNSPSC nameData Voice or Multimedia Network Equipment or Platforms and Accessories
  • UNSPSC code4322
  • Uniclass 2015 CodeSs_75
  • Uniclass 2015 DescriptionCommunications, security, safety, control and protection systems
  • CSI MasterFormat 2014 Code27 11 23
  • CSI MasterFormat 2014 TitleCommunications Cable Management and Ladder Rack
  • OmniClass Number23-37 11 00
  • OmniClass TitleInformation Technology and Telecommunications Ducting Wireways Components
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit