Publish your products
ECX Wall Mount Panel, 4-Module, Black, Empty
Belden

ECX Wall Mount Panel, 4-Module, Black, Empty

FX ECX Wall-Mount Patch Panel, 4-Module, Black, Empty

Specification
  • Usage (Overall)
    Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room
    Related Parts: FiberExpress ECX Pre-Term Cassettes

    Physical Characteristics (Connectivity)
    Capacity: Max. Capacity 4 Cassettes: 96 Fibers (LC); 48 Fibers (SC)

    Dimensions:
    Height: 16.2"
    Width: 20.7"
    Depth: 4.4"

    Materials:
    Wall Mount Module: Steel
    Cassette Tray: PC/ABS
    Grommet: Elastomer
    Management Clip: Polycarbonate

    Color:
    Color: Black

    Weight:
    Weight: 15.600 lbs.

    Website Part#: ECX-04WM

Technical specification
  • Unique ref.ecx-04wm-ecx-wall-mount-panel
  • Product familyPatch Panels
  • Product groupLAN Fiber Housing
  • TypeObject (single object)
  • Date of publishing2023-09-28
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Networking
  • UNSPSC nameData Voice or Multimedia Network Equipment or Platforms and Accessories
  • UNSPSC code4322
  • Uniclass 2015 CodeSs_75
  • Uniclass 2015 DescriptionCommunications, security, safety, control and protection systems
  • CSI MasterFormat 2014 Code27 11 23
  • CSI MasterFormat 2014 TitleCommunications Cable Management and Ladder Rack
  • OmniClass Number23-37 11 00
  • OmniClass TitleInformation Technology and Telecommunications Ducting Wireways Components
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit