Publish your products
CASUAL by Bene High - Stool, bench & table
CASUAL by Bene High - Stool, bench & table
CASUAL by Bene High - Stool, bench & table
CASUAL by Bene High - Stool, bench & table
CASUAL by Bene High - Stool, bench & table
CASUAL by Bene High - Stool, bench & table
    Bene

    CASUAL by Bene High - Stool, bench & table

    A bench with comfortable upholstery and sturdy tubular construction. A simple and elegant table.
    Specification
    • CASUAL BY BENE
      Many ways to meet
      Design: Christian Horner

      CASUAL Single & Double Bench High

      • Seat: substructure made of plywood with polyurethane foam (PU) with fabric covering.
      • Backrest: substructure made of plywood with polyurethane foam (PU) with fabric covering.
      • Armrests, legs & footrest: black, powder-coated steel. Legs with felt glides.

      All upholstered elements with dimensionally stable polyurethane foam padding. Flame-resistant pursuant to BS 5852 Part 2, Ignition Source 5 (Crib 5).

      Dimensions

      CASUAL Single Bench High

      • Width: 700 mm
      • Height: 1.102 mm
      • Depth: 621 mm
      • Seat depth: 405 mm
      • Seat height: 795 mm
      • Armrest height: 963 mm
      • Footrest height: 323 mm

      CASUAL Double Bench High

      • Width: 1.350 mm
      • Height: 1.102 mm
      • Depth: 621 mm
      • Seat depth: 405 mm
      • Seat height: 795 mm
      • Armrest height: 963 mm
      • Footrest height: 323 mm


      CASUAL Table High

      • Tabletop: FENIX 12 mm, black.
      • Frame & footrest: black, powder-coated steel.

      Dimensions

      • Width: 1.300 mm
      • Height: 1.070 mm
      • Depth: 700 mm
      • Footrest height: 323 mm


      Product information
      Details on available colours and materials, as well as further product variants, can be found in the product data sheet or on the website.

    Technical specification
    • Unique ref.casual-by-bene-high
    • Product familyChair & Upholstered Furniture
    • Product groupBench & Table
    • TypeObject (single object)
    • Date of publishing2025-10-08
    • Edition number1
    • Height (mm)1070
    • Width (mm)1348
    • Depth (mm)1917
    Related
    • Material mainPowder coated steel
    • Material secondaryPlywood
    • Designed inAustria
    • Manufactured inAustria
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City