Publish your products
EQUO - Swivel chair
EQUO - Swivel chair
EQUO - Swivel chair
EQUO - Swivel chair
    Bene

    EQUO - Swivel chair

    The first sustainable, and ergonomic swivel chair where the covers and mesh can be changed independently.
    Specification
    • EQUO
      Ready for a change, the new generation swivel chair.
      Design: Simon Schoßböck

      Product description

      • Seat upholstery: Ergonomically shaped seat pad made of polyurethane cold foam. A flame-resistant version (CRIB 5) is available as an option. Various collections offer a range of choices for the seat cover. 
      • Backrest: The backrest support can be separated from the seat mechanism at any time without tools, making it easier to change the cover. The backrest itself is attached to the backrest support and can be adjusted in height by means of locking steps. Height adjustable adjustment range 70 mm.
      • Frame: 5-star swivel base made of plastic, in stone white. Comes standard with hard castors for soft floors and soft castors for hard floors. The castors are always finished in black. Swivel base diameter 680 mm or 710 mm.
      • Pneumatic spring: Standard lift adjustment range 100 mm or telescopic lift adjustment range 160 mm.
      • Armrests: 2D armrests / 4D armrests: Plastic with armrest pads made of polypropylene orpolyurethane, in black. 4D armrests also available with TPU padding, in graphite black. The armrest sleeves come in stone white. 
        2D armrests: adjustable in height and width, optionally with PP (hard) or PU (soft) pad
        4D armrests: height, width and depth adjustable, PU pad (soft), pad can be rotated 360°
        4D armrests: height, width and depth adjustable, 25° outward rotation, optionally with PP (hard) or PU (soft) pad
      • Headrest: This can be individually adjusted to the head position. Adjustments: height-adjustable 50 mm (5 steps of 10 mm each), rotatable 75 ° (locking points in 25 ° steps). The synthetic parts of the headrest match the synthetic components of the chair. Can also be retrofitted if required.
      • Mechanism - synchro-mechanism (C30): with seat depth adjustment, optionally with individually adjustable spring force
        for 45 – 135 kg body weight (C30A). Maximum user weight 150 kg.
        Mechanism - synchro-mechanism (C10 synthetic): with seat depth adjustment and optional seat tilt adjustment 3.9 degrees forwards (C10 synthetic), with individually adjustable spring force, for 45 - 135 kg body weight, for BS 5459 requirement Synchro-mechanism with seat depth adjustment also available with aluminium housing. Maximum user weight 150 kg. 

      Functions

      • Seat height adjustment: The desired seat height is adjusted by pressing the lever on the right. Seat height adjustment range 100
        mm or 160 mm.
      • Seat tilt adjustment: The seat angle can be tilted forwards by 3.9 degrees.
      • Seat depth adjustment: The seat depth can be extended by up to 70 mm (7 raster positions) or 100 mm (10 raster positions)
        depending on the chair version.
      • Armrests: 2D armrests: adjustable in height and width. Adjustment range: height 100 mm/width 70 mm. 4D armrests: adjustable in height, width and depth. Adjustment range: height 100 mm/width 70 mm/depth 60 mm/25° outward rotation. 4D armrests: height, width and depth adjustable, rotatable. Adjustment range: height 115 mm/width 70 mm/depth 70 mm/rotation range 360°.
      • Backrest height adjustment: The position can be adjusted by lifting the back to various locking positions. From the top position, it
        can be adjusted back down again. Height adjustment range 70 mm. The height adjustability of the ergonomically shaped backrest makes an additional lumbar support unnecessary.
      • Locking the backrest: The synchronised movement of the seat and backrest can be locked in the neutral position or in three
        other positions.
      • Backrest resistance: Synchro-mechanism with and without automatic weight adjustment. Quick and easy to adjust while
        sitting. Automatic weight adjustment: The contact pressure of the backrest is automatically adjusted to the user’s body weight.
        Manually adjustable spring force for backrest:
         The contact pressure of the backrest can be adjusted to the user’s individual comfort preference. Adjustment range: 45 - 135 kg body weight. Maximum weight capacity: 150 kg

      Dimensions

      EQUO - Standard EN 1335 (B/C)

      • Width: 748 mm
      • Height: 943 - 1.113 mm
      • Depth: 665 mm
      • Seat depth: 380 - 450 mm
      • Seat height: 450 - 550 mm

      EQUO - Standard EN 1335 (Ax/A)

      • Width: 777 mm
      • Height: 923 - 1.153 mm
      • Depth: 692 mm
      • Seat depth: 380 - 450 mm
      • Seat height: 430 - 590 mm

      EQUO - Standard BS 5459

      • Width: 748 mm
      • Height: 921 - 1.091 mm
      • Depth: 665 mm
      • Seat depth: 380 - 450 mm
      • Seat height: 425 - 525 mm

      EQUO - Standard NPR 1813

      • Width: 777 mm
      • Height: 947 - 1.177 mm
      • Depth: 692 mm
      • Seat depth: 380 - 480 mm
      • Seat height: 455 - 615 mm


      Product information
      Details on available colours and materials, as well as further product variants, can be found in the product data sheet or on the website.

    Technical specification
    • Unique ref.equo
    • Product familyChair & Upholstered Furniture
    • Product groupOffice swivel chair
    • TypeObject (single object)
    • Date of publishing2025-10-10
    • Edition number1
    • Height (mm)1177
    • Width (mm)777
    • Depth (mm)692
    Related
    • Material mainPolypropylene
    • Material secondarySteel
    • Designed inAustria
    • Manufactured inGermany
    • Weight Net (Kg)16.8
    Classification
    • BIMobject CategoryFurniture - Office Chairs

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City