Publish your products
KX Storage - Sliding door cabinet
KX Storage - Sliding door cabinet
KX Storage - Sliding door cabinet
KX Storage - Sliding door cabinet
    Bene

    KX Storage - Sliding door cabinet

    Used for wall claddings as a solitary piece of furniture or in combination with lower and upper cabinets.
    Specification
    • Product description

      KX Sliding door cabinet
      The sliding door cabinet is equipped with two sliding doors on one side. Melamine front, 16 mm chipboard, with a plastic grip ledge in a basic colour. The bottom shelf is the front colour with a milled running profile. Carcass panel thickness 19 mm, in white melamine. Rear wall 12 mm chipboard. Adjustment leg: Plastic in AS asphalt. Height is 37 mm when bottom and top are 19 mm thick; 4-6 adjustment legs depending on the cabinet, +20 mm height adjustment.


      Dimensions

      Width: 1200 mm
      Depth: 445 mm
      Heights: 2 OH / 740 mm, 2 OH / 830 mm oder 3 OH / 1.130 mm. (OH = file height)


      Product information
      Details on available colours and materials, as well as further product variants, can be found in the product data sheet or on the website.

    Technical specification
    • Unique ref.kx-storage
    • Product familyStorage
    • Product groupCabinet
    • TypeObject (single object)
    • Date of publishing2025-10-10
    • Edition number1
    • Height (mm)1130
    • Width (mm)1200
    • Depth (mm)445
    Related
    • Material mainChipboard
    • Material secondarySteel
    • Designed inAustria
    • Manufactured inAustria
    • Weight Net (Kg)85
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City