Publish your products
NOOXS Think Tank Meeting - Room-in-room system
NOOXS Think Tank Meeting - Room-in-room system
    Bene

    NOOXS Think Tank Meeting - Room-in-room system

    A highly modular office pod.
    Specification
    • NOOXS THINK TANK
      The modular room-in-room solution.
      Design: Pearson Lloyd

      Highly Modular Office Pods

      NOOXS Think Tank provides a practical solution for enhancing privacy and efficiency in open-plan offices. With its high modularity and sound insulation features, it serves as an effective tool for creating productive work environments.

      Customizable acoustic podswide variety of colours & materials
      The NOOXS Think Tank system showcases impressive customisation capabilities, allowing you to choose from a wide variety of colours and materials, including melamine, veneers, and fabrics. This adaptability makes it one of the most versatile acoustic pods on the market, ensuring that it complements any office decor while meeting your specific workspace needs.

      Soundproof office booths

      The NOOXS Think Tank system features soundproof office pods, delivering a high level of sound insulation. This feature significantly reduces external noise, facilitating focus and improving productivity. Soundproof office booths for enhanced concentration.

      Integrated ventilation in acoustic booths
      Beyond soundproofing, NOOXS Think Tanks are equipped with integrated ventilation and LED lighting systems. The LED lighting and air circulation in the room can be individually controlled. This ensures a comfortable and well-lit workspace, further contributing to employee productivity and well-being.

      Sustainable and reliable office solutions

      Bene prioritises not only quality and design but also sustainability. With a 98 % recyclability rate, our acoustic pods are a choice that respects the environment. Additionally, we offer reliable lead times, ensuring timely delivery for your business needs.

      Durable meeting pods with quality standards compliance

      Featuring a high-class natural veneer finish, the NOOXS Think Tank combines aesthetic sophistication with outstanding durability. As a product proudly crafted in Europe, we are committed to ensuring it meets various stringent quality standards. Our NOOXS Think Tank holds the following certifications:

      • GS (German Safety Standard)
      • LEED (Leadership in Energy and Environmental Design)
      • FEMB Level 3 (European sustainability standard for office furniture)

        These attest to our unwavering commitment to quality and durability in every solution we provide.

        Product information
        Details on available colours and materials, as well as further product variants, can be found in the product data sheet or on the website.

      Technical specification
      • Unique ref.nooxs-think-tank-meeting
      • Product familyRoom systems
      • Product groupRoom-in-room system
      • TypeAssembly (multiple objects)
      • Date of publishing2025-10-10
      • Edition number1
      • Height (mm)2598
      • Width (mm)3999
      • Depth (mm)3651
      Related
      • Material mainWood
      • Material secondaryGlass
      • Designed inAustria
      • Manufactured inAustria
      Classification
      • BIMobject CategoryFurniture - Office booth

      Region availability

      Europe
      Åland Islands
      Albania
      Andorra
      Austria
      Belarus
      Belgium
      Bosnia and Herzegovina
      Bulgaria
      Croatia
      Cyprus
      Czech Republic
      Denmark
      Estonia
      Faroe Islands
      Finland
      France
      Germany
      Gibraltar
      Greece
      Guernsey
      Hungary
      Iceland
      Ireland
      Isle of Man
      Italy
      Jersey
      Latvia
      Liechtenstein
      Lithuania
      Luxembourg
      Malta
      Moldova
      Monaco
      Montenegro
      Netherlands
      North Macedonia
      Norway
      Poland
      Portugal
      Romania
      Russia
      San Marino
      Serbia
      Slovakia
      Slovenia
      Spain
      Svalbard and Jan Mayen
      Sweden
      Switzerland
      Ukraine
      United Kingdom
      Vatican City