Publish your products
MMH Series: Interior Structured Wiring Enclosures (Hinged Door)
MMH Series: Interior Structured Wiring Enclosures (Hinged Door)
MMH Series: Interior Structured Wiring Enclosures (Hinged Door)
MMH Series: Interior Structured Wiring Enclosures (Hinged Door)
MMH Series: Interior Structured Wiring Enclosures (Hinged Door)
MMH Series: Interior Structured Wiring Enclosures (Hinged Door)
MMH Series: Interior Structured Wiring Enclosures (Hinged Door)
MMH Series: Interior Structured Wiring Enclosures (Hinged Door)

    MMH Series: Interior Structured Wiring Enclosures (Hinged Door)

    Four sizes available. MMH Series enclosure fits perfectly into wall spaces before drywall installation. The enclosure features a 20-gauge body and an 18-gauge dual-sided hinged door, both are equipped with a universal mounting system compatible with most module brands. It includes side-mount slots with depth markings and top/bottom knockouts, as well as an AC knockout.

    Features

    • Zinc-coated steel construction; Powder-coat white finish
    • 20 gauge box / 18 gauge dual-sided hinged door 
    • Hinged Door is included; (see MM series for removable lid option)
    • Universal Mounting pattern - accepts most module brands
    • Mounts prior to drywall between 16" center studs
    • Side-mounting slots and depth markings
    • Knockouts: Top and bottom; AC knockout on bottom with additional options on sides and rear panel

    MMH Series Models Include

    • Mounting Screws
    • Instruction Sheet
    • Cardboard paint shield

    Optional Add-Ons

    • MM-KLA Key Lock (2 keys)
    Specification
    • Model Numbers:14104-MMH: 14-1/4" (W) x 10" (H) x 4" (D) (8 lbs)
      14144-MMH: 14-1/4" (W) x 14" (H) x 4" (D) (10 lbs) [UL985, UL1023]
      14284-MMH: 14-1/4" (W) x 28" (H) x 4" (D) (17 lbs) [UL985, UL1023]
      14424-MMH: 14-1/4" (W) x 42" (H) x 4" (D) (25 lbs) [UL985, UL1023]
    Technical specification
    • Unique ref.mmh-series-interior-structured-wiring-enclosures
    • Product familyLow-Voltage Structured Media Enclosure
    • Product groupInterior Structured Wiring Enclosure
    • TypeObject (single object)
    • Date of publishing2025-05-01
    • Edition number1
    • Width (inches)14.25
    • Depth (inches)4
    Related
    • Material mainPowder coated steel
    • Designed inUnited States
    • Manufactured inTaiwan
    Classification
    • BIMobject CategoryElectrical - Distribution
    • IFC classificationElectric Distribution
    • ETIM CodeEC000261
    • ETIM NameEnclosure/switchgear cabinet (empty)
    • Uniclass 2015 CodePr_80_77_28
    • Uniclass 2015 DescriptionEquipment enclosures, cabinets, boxes and housings
    • CSI MasterFormat 2014 Code26 27 16
    • CSI MasterFormat 2014 TitleElectrical Cabinets and Enclosures
    • OmniClass Number23-35 31 00
    • OmniClass TitleElectrical Power Distribution Devices

    Region availability

    North America
    Canada
    Mexico
    United States