Publish your products
IDC12 - Hot Water - Industrial Direct Drive 12 Air Curtain
IDC12 - Hot Water - Industrial Direct Drive 12 Air Curtain
IDC12 - Hot Water - Industrial Direct Drive 12 Air Curtain
IDC12 - Hot Water - Industrial Direct Drive 12 Air Curtain

    IDC12 - Hot Water - Industrial Direct Drive 12 Air Curtain

    For mounting heights to 12' (environmental separation) and 10' (insect control).

    Available in single lengths from 3' to 16'. Durable, all welded construction with gray powder-coated exterior and mill aluminum inlet panel. Designed to be simple to install, operate and maintain.

    • Used to keep temperatures stable and flying insects out when the doors are open.
    • Engineered to perform and built to last
    • Simple to install, operate, and maintain
    • Made in U.S.A.

    Berner is a UL Listed panel shop, authorized to build UL listed Motor Control Panels.
    Technical specification
    • Unique ref.berner-idc12w
    • Product familyAir Curtains
    • Product groupIndustrial Air Curtains
    • TypeObject (single object)
    • Date of publishing2020-01-13
    • Edition number1
    • Height (inches)15
    • Depth (inches)18
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Air Curtains
    • IFC classificationAir Terminal
    • ETIM CodeEC011301
    • ETIM NameHot water air curtain
    • UNSPSC nameHeating and ventilation and air circulation
    • UNSPSC code4010
    • Uniclass 2015 CodePr_70_60_36_02
    • Uniclass 2015 DescriptionAir curtains
    • CSI MasterFormat 2014 Code23 34 33
    • CSI MasterFormat 2014 TitleAir Curtains
    • OmniClass Number23-33 31 11
    • OmniClass TitleAir Curtains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States