Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
bernini/products/dbffacdf-2cf7-4b00-9bee-29b3e51c83df
Home
Categories
Furniture
Chairs, Stools & Benches
0+1
Available in United States
Bernini
Follow
0+1
Designed by FRANCO POLI 0+1 2002
Download
Technical specification
Technical specification
Unique ref.
0_1
Product family
Furniture
Product group
bed
Type
Object (single object)
Date of publishing
2011-01-01
Edition number
1
Height (mm)
680
Width (mm)
530
Depth (mm)
820
Links
Links
Product url
http://www.bernini.it/products_detail_ita_db.php?idprodotto=79
Related
Related
Material main
Steel
Material secondary
Wood
Designed in
Italy
Manufactured in
Italy
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
Similar products
COR Sitzmöbel
Mell Bench
3.4
(
13
)
Download
Ethnicraft
Volita dining chair - varnished oak - brass coloured metal - Tobacco velvet 60x55x70 cm
Download
Sandler | Inspec
Adora 3.1
Download
COR Sitzmöbel
Kagu Chair
4.5
(
17
)
Download
BRDR. Krüger
F Dining Chair
2.6
(
8
)
Download
PLANK
BLOCCO chair
4.5
(
63
)
Download