Publish your products
Frame single sliding door - surface mounted
Frame single sliding door - surface mounted
Frame single sliding door - surface mounted
    Besam-EMEA
    Archived

    Frame single sliding door - surface mounted

    Besam SL500 Frame automatic sliding door systems are rugged and resilient solutions, ideal for external entrances. Robust aluminium frame profiles are ideal for high-traffic entrances, in retail, hospitality and healthcare facilities. The sturdy composition lends itself perfectly to locations where impact damage is a consideration, for example retail environments with a heavy flow of shopping carts, and hospitals entrances where trolleys, carts and wheelchairs are used regularly. The heavier frame also works well under higher wind loads and stack pressures. Supplied as either a bi-parting or single sliding door system, the Besam SL500 Frame comes complete with door leaf, safety devices, access control options and where required, side screens and overlights. The robust aluminium profiles are clear anodized and glazed with 6mm laminated glass as standard. SL500 Frame / Frame Thermo Options ##6mm laminated glass as standard ##Overlight ##Side screens ##Mechanical lock ##Alternative colours, painted/anodized ##Alternative glass types ##Alternative glass finish ##Break-out / Reverse Break-out
    Specification
    • Models: Besam FRAME Sliding Door System, with one sliding door leaf , complete with Besam SL500 operator providing automated operation of the sliding door leaf. Providing full retraction of the doors to maximize the clear open width. Verified with 3rd party EPD documentation. System including normal installation to comply with BS7036/EN16005. Dimensions: Frame Height (FH): max 3000mm Frame Width (FW): max 3000mm Between Jambs size (COW): 900-1400mm Clear Opening Height (COH): 1900-3000mm Midrail type: 70mm or 150mm or NONE Standard equipment: System: WALL MOUNTED TIGHTSEAL high performance draught excluder: YES or NO Thermally Broken Profiles: YES or NO. Frame finish: SAA or Besam powdercoat finish RAL ref: TO BE CONFIRMED Glass type: DOUBLE GLAZED UNITS (LAMINATED) / 6.4MM LAMINATED / 8.4MM LAMINATED / 10.8MM LAMINATED. Operation Mode Selector: FLUSH or SURFACE. Emergency unit: EEU (electrical) Electric Locking Required: FAIL SAFE / FAIL SECURE / BI-STABLE or NONE Integrated Air Curtain: YES or NO Activation and control system: An Electronic control unit with plug-in connections and power supply. SC-31M Combined direction and threshold presence detection entry activator. SC-31M Combined direction and threshold presence detection exit activator. Safety device(s): Electronic monitored emergency opening unit. Automatic reversing. Monitored two way threshold presence safety system. Side Screen Safety: MONITORED PRESENCE DETECTION or POCKET SCREENS Locking mechanism: Mechanical Hook lock: ONE or TWO, positioned in meeting door stiles. Euro Cylinder: SINGLE or DOUBLE Maintenance: Warranty with two service visits per annum for optimum performance and longevity 1 YEAR / 2 YEAR / 3 YEAR / 4 YEAR / 5 YEAR / 10 YEAR Please consult ASSA ABLOY Entrance Systems Limited technical literature for further details and the quotation for project specific notes.
    Technical specification
    • Unique ref.ADS_1_WM
    • Product familyAutomatic Sliding Doors
    • Product groupASSA ABLOY Frame - Standard Profiles
    • TypeObject (single object)
    • Date of publishing2014-03-28
    • Edition number2
    • Height (mm)3000
    • Width (mm)3000
    • Depth (mm)123
    Related
    • Material mainAluminium
    • Material secondaryAluminium
    • Designed inSweden
    • Manufactured inCzech Republic
    • Weight Net (Kg)26.5
    Classification
    • BIMobject CategoryDoors - Sliding Doors
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit