Publish your products
Fire-Rated Access Panel - Non-Insulated with Plaster Flange (BA-FRN-PF)
Fire-Rated Access Panel - Non-Insulated with Plaster Flange (BA-FRN-PF)
Fire-Rated Access Panel - Non-Insulated with Plaster Flange (BA-FRN-PF)
Fire-Rated Access Panel - Non-Insulated with Plaster Flange (BA-FRN-PF)
Fire-Rated Access Panel - Non-Insulated with Plaster Flange (BA-FRN-PF)
Fire-Rated Access Panel - Non-Insulated with Plaster Flange (BA-FRN-PF)

    Fire-Rated Access Panel - Non-Insulated with Plaster Flange (BA-FRN-PF)

    BA-FRN-PF Fire Rated Non Insulated Access Panel With Plaster Flange

    Building codes mandate fire-rated walls and ceilings to prevent fire spread and contain blazes. Standard access panels can compromise these walls and ceilings, creating safety hazards. The BA-FRN-PF Fire Rated Non Insulated Access Panel With Plaster Flange ensures compliance with building codes and prioritizes safety. It maintains functionality and easy access to utilities, preventing repair delays and safety risks.

    The BA-FRN-PF fire-rated access panel is a reliable and user-friendly solution for accessing utilities hidden behind fire-rated walls and ceilings. It meets building code requirements with a 3-hour fire rating for walls and up to 3 hours in non-combustible ceilings.

    The panel features a 16-gauge cold-rolled steel frame, a 20-gauge steel door, and fire-rated mineral wool insulation. It offers customization options and is NFPA compliant, contributing to LEED certification.

    Why Should You Use the <Insert Dimensions> FRN-PF? 

    • Uncompromised Fire Rating: Building code compliance is essential, and the BA-FRN-PF, with its 3-hour fire rating for walls and up to 3 hours in non-combustible ceilings, ensures your project meets fire safety regulations. This fire-resistant panel prioritizes the safety of your building occupants in case of a fire.
    • Easy Access for Maintenance: Unlike standard access panels that might compromise fire safety, the BA-FRN-PF provides easy access to critical utilities behind fire-rated walls and ceilings. The self-closing, self-latching mechanisms, and automatic closer ensure proper closure while allowing for convenient access whenever maintenance is needed. This prevents repair delays and avoids potential safety risks associated with difficult access.
    • Durable Construction and Long-lasting Performance: The BA-FRN-PF is built to last. The 16-gauge steel frame, 20-gauge steel door, and fire-rated mineral wool insulation guarantee a strong and reliable solution for years. You can be confident this access panel will continue providing fire protection and easy access over time.
    • User-Friendly Features and Customization Options: The BA-FRN-PF isn't just about functionality; it prioritizes user experience. The continuous piano hinge and self-closing mechanisms ensure ease of use, while the automatic closer eliminates an extra step. Larger doors have a standard inside panel release for additional convenience. On top of that, you can customize the access panel with various latch options and a stainless-steel material upgrade to suit your specific needs and aesthetic preferences.
    • Code Compliance and Potential LEED Benefits: The BA-FRN-PF is NFPA compliant, giving you peace of mind that it meets fire safety standards. As a bonus, this fire-rated access panel can potentially contribute to LEED certification for your building project, demonstrating a commitment to environmental sustainability.

    The FRN-PF access panel offers a strong combination of fire ratings and easy access functionality. Its fire rating provides peace of mind in case of a fire, while the plaster flange ensures a clean and inconspicuous look.


    Best Access Doors
    1-888-575-2417
    BestAccessDoors.com
    Sales@BestAccessDoors.com

    We are looking forward to supplying your building project!

    For more product updates, like and follow our social media pages. Check out Best Access Doors on YouTube. You can also find us on Instagram and Twitter @BestAccessDoors

    Specification
    • BA-FRN-PF Specifications

      • Frame: 16-gauge cold-rolled steel
      • Door: 20-gauge galvanneal steel (optional upgrade to #4 stainless steel)
      • Fire Rating: Up to 3 hours on walls and non-combustible ceilings, 1 hour in combustible ceilings.
      • Insulation: 2-inch mineral wool fire-rated insulation
      • Hinge: Continuous piano hinge
      • Standard Latch: Self-latching tool-key operated slam latch and ring-operated slam latch (both included)
      • Optional Latches: Various options, including key-operated cylinder cam latch, handle-operated slam latch, mortise preparation for cylinder, hex head slam latch, and mortise deadbolt lock.
      • Finish: High-quality white powder coat primer (can be painted after installation)
      • Other Features: Inside panel release (standard on doors over 12" x 12"), automatic panel closer (standard), 2 3/4" steel lath flange, and masonry anchor (available for all sizes).
      • Compliance: NFPA standards

      Vertical wall assemblies

      Fire rated access doors, for vertical use, are subject to the following:

      Certification: UL 10B (2009), NFPA 252 (2012), CAN/ULC S104 (R1985), CAN/ULC S104 (2010).

      Rating Achieved: 1-½ hours, neutral/negative pressure

      Maximum size: 36" x 36" (914 mm x 914 mm), maximum area of 1296 in², tolerance on height and width limitation is more or less 3" (76mm) as long as the area does not exceed 1296 in².

      Temperature rise: No rating achieved

    Technical specification
    • Unique ref.fire-rated-access-panel-uninsulated-with-plaster-flange
    • Product familyFire Rated Access Panel
    • Product groupFire Rated Non-Insulated Access Panel for Wall
    • TypeObject (single object)
    • Date of publishing2020-02-04
    • Edition number1
    Related
    • Material mainPowder coated steel
    • Material secondarySteel
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryConstruction - Access doors & panels
    • IFC classificationObject
    • Uniclass 2015 CodeTE_10_40_10
    • Uniclass 2015 DescriptionAccess doors and traps
    • CSI MasterFormat 2014 Code08 31 00
    • CSI MasterFormat 2014 TitleAccess Doors and Panels
    • OmniClass Number23-17 11 27
    • OmniClass TitleAccess Doors

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe