Panels
Wire diameter: 4mm (4.40mm coated)
Apertures: 12.7mm x 12.7mm
Technical Data Sheet available on request.
Posts & Fixing Mechanisms
Angle Iron Posts:
3.2m posts: 100mm x 75mm x 8mm
3.8m post: 100mm x 75mm x 8mm
Cover plate: 70mm x 6mm
Made from a rolled sheet, then hot-dip
galvanized and PES coated RAL 6005 Green
or RAL 7021 Anthracite.
To protect against tampering, the panel’s edges are covered by a cover plate secured with M8 stainless steel tamper-proof security bolts and shear-off nuts, firmly bolted through the post. This combination of Betafence panels, posts and superior fixing mechanisms
delivers a complete fencing system that ensures the installation’s integrity and protection levels. The top and bottom rail adds rigidity to the fence line and further discourages climb over attempts.