Manufactured in South Africa
Securifor® Super 6
Flat Panel
A strong and robust fence with thicker wires for protection against cutting and climbing attempts.
FEATURES & BENEFITS
Effective protection
Securifor® Super 6 is an imposing fence made from 4mm horizontal wires (4.4mm when coated) and 5.6mm vertical wires (6mm when coated). Available in heights of up to 3m it effectively protects against breach attempts, especially when combined with detection and electrification systems.
Breakthrough and vandal resistant
Heavy wires, robust welding and small apertures make it very time consuming to cut through and difficult to climb. A cover plate secures the panel’s edges protecting against attempts to pry panels loose from the post.
Visibility
Despite the small mesh apertures, the fence appears almost invisible from a distance, even at an angle. It is ideal for use with surveillance systems.
Electric Fence Compliance
Panel widths meet the maximum distance requirement for electrical fence installation compliance.
Full system 10-year guarantee (standard terms & conditions apply)
Superior coatings underpin our 10-year anti-corrosion guarantee when Betafence’s full system
(panels, posts, and stainless steel fixators) is used.