Publish your products
BETAFENCE Decofor double swing gate
BETAFENCE Decofor double swing gate
    Betafence

    BETAFENCE Decofor double swing gate

    Manufactured in Europe

    DECOFOR GATES
    Your Decorative Swing Gates

    The Decofor® single and double swing gates are a perfect combination with the decorative Decofor® Arco, Recto and Wave panel fences.

    Assets: 
    - Rigidity
    - Attractive design
    - Quality finish
    - Fast installation

    FRAME

    Decofor swing gates are in perfect harmony with the Decofor panels. The infill consists of a Decofor Arco panel with a mesh of 200x65 mm, welded into the gate frame.

    • The decorative gate frame is made out of rectangular steel tube with a profile of 60 x 40 mm
    • Adjustable hinges allow the wings to be opened at 180°
    • Lock systems composed of a lock slot, a counter lock, integrated lock with cylinder and handle
    • The decorative double gates are supplied with a ground bolt to be anchored into the central floor plate.

    POSTS

    Profile: 
    - Single gates: 80 x 80 x 3 mm
    - Double gates: 100 x 100 x 3 mm 
    They are adapted to the different height of fences and completed with a metal ball cap.
    They are supplied with inserts for the fixation of the fencing panels.

    PANEL INFILL FRAME

    Decofor Arco panel with a mesh of 200 x 65 mm is welded into the gate frame. 
    Decorative gates with Decofor Recto or Wave on request.

    ACCESSORIES

    For wall fixation, special hinges are available. 

    COATING TECHNIQUE AND COLOURS

    • Coating 

    Galvanised and polyester coated. 

    • Colors

    Black RAL 9005

    Technical specification
    • Unique ref.decofor-double-swing-gate
    • Product familySwing Gates
    • Product groupDecofor
    • TypeObject (single object)
    • Date of publishing2021-08-17
    • Edition number1
    Related
    • Material mainSteel
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryLandscaping - Gates

    Region availability

    Europe Asia Oceania Africa
    Åland Islands
    Armenia
    American Samoa
    Algeria
    Albania
    Azerbaijan
    Australia
    Djibouti
    Andorra
    Bahrain
    Cook Islands
    Egypt
    Austria
    Bangladesh
    Federated States of Micronesia
    Libya
    Belarus
    Bhutan
    Fiji
    Morocco
    Belgium
    British Indian Ocean Territory
    French Polynesia
    Tunisia
    Bosnia and Herzegovina
    Brunei
    Guam
    Western Sahara
    Bulgaria
    Cambodia
    Kiribati
    Croatia
    China
    Marshall Islands
    Cyprus
    Christmas Island
    Nauru
    Czech Republic
    Cocos (Keeling) Islands
    New Caledonia
    Denmark
    Georgia
    New Zealand
    Estonia
    Hong Kong
    Niue
    Faroe Islands
    India
    Norfolk Island
    Finland
    Indonesia
    Northern Mariana Islands
    France
    Iran
    Palau
    Germany
    Iraq
    Papua New Guinea
    Gibraltar
    Israel
    Pitcairn Islands
    Greece
    Japan
    Samoa
    Guernsey
    Jordan
    Solomon Islands
    Hungary
    Kazakhstan
    Timor-Leste
    Iceland
    Kuwait
    Tokelau
    Ireland
    Kyrgyzstan
    Tonga
    Isle of Man
    Laos
    Tuvalu
    Italy
    Lebanon
    United States Minor Outlying Islands
    Jersey
    Macau
    Vanuatu
    Latvia
    Malaysia
    Wallis and Futuna
    Liechtenstein
    Maldives
    Lithuania
    Mongolia
    Luxembourg
    Myanmar (Burma)
    Malta
    Nepal
    Moldova
    North Korea
    Monaco
    Oman
    Montenegro
    Pakistan
    Netherlands
    Palestine
    North Macedonia
    Philippines
    Norway
    Qatar
    Poland
    Saudi Arabia
    Portugal
    Singapore
    Romania
    South Korea
    Russia
    Sri Lanka
    San Marino
    Syria
    Serbia
    Taiwan
    Slovakia
    Tajikistan
    Slovenia
    Thailand
    Spain
    Türkiye
    Svalbard and Jan Mayen
    Turkmenistan
    Sweden
    United Arab Emirates
    Switzerland
    Uzbekistan
    Ukraine
    Vietnam
    United Kingdom
    Yemen
    Vatican City