GUARDIAR
The Guardiar Global Situational Awareness System is a video management and access control system.
ANPR - AUTOMATIC NUMBER-PLATE RECOGNITION
LED BULLET CAMERA
The 2-megapixel CMOS full HD AI access ANPR camera
features high color restoration, low illuminance, and
built-in white light, suitable for use in parking and
access control environments.
In the standard entrance scenario (refer to the
installation guide), it can detect the vehicles with over
99% capture rate, recognize the plate speeds up to
40kmh (25mph) and structure the vehicle data within
the embedded deep-learning algorithm. Provides
convenient automatic access and barrier opening to
an approved list of residents or personnel.
FEATURES:
> Excellent image quality
> Superior performance for outdoor applications
> Embedded with LPR algorithm
> World-wide license plate recognition
> High vehicle capture rate
> Powerful 2.7-13.5mm motorized lens and white light,
ideal for monitor ANPR distance 3-8m (9’-26’)
Region availability
| Asia | Africa | North America |
|---|---|---|
Afghanistan | Angola | United States |
Bahrain | Botswana | |
Iran | Egypt | |
Iraq | Eswatini | |
Israel | Lesotho | |
Jordan | Malawi | |
Kuwait | Mozambique | |
Lebanon | Namibia | |
Oman | South Africa | |
Palestine | Zambia | |
Qatar | Zimbabwe | |
Saudi Arabia | ||
Syria | ||
Türkiye | ||
United Arab Emirates | ||
Yemen |