Publish your products
BETAFENCE Nylofor 2D Super + Bekasport
BETAFENCE Nylofor 2D Super + Bekasport
BETAFENCE Nylofor 2D Super + Bekasport
BETAFENCE Nylofor 2D Super + Bekasport
BETAFENCE Nylofor 2D Super + Bekasport
    Betafence
    Archived

    BETAFENCE Nylofor 2D Super + Bekasport

    Manufactured in Europe

    NYLOFOR 2DS
    Heavy 868 twin wire fencing panels

    Nylofor® 2D Super 868 twin wire weldmesh panel features twin horizontal wires to give increased rigidity and resistance to vandalism.

    Assets: 
    - High rigidity 
    - Resistance to cutting and vandalism
    - Quality that lasts 
    - Complete system
    - Screeno® Wave privacy infill compatibility

    Width: 2500 mm
    Height: 630, 830, 1030, 1230, 1430, 1630, 1830, 2030, 2230, 2430 mm 
    (other dimensions available on request)

    Color: RAL 6005 (Moss green), RAL 7016 (Anthracite grey), RAL 9010 (Pure white), RAL 9005 (Jet black), all other RAL colors on request


    Technical specification
    • Unique ref.Nylofor2DSuper-Bekasport
    • Product familyMetal Fence Panel
    • Product groupNylofor 2D Super
    • TypeObject (single object)
    • Date of publishing2021-08-16
    • Edition number1
    Related
    • Material mainGalvanized steel
    • Designed inBelgium
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryLandscaping - Fencing
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit