Publish your products
Big Ass Fans 12 Ft 6 Silver Blades Ceiling Fan
Big Ass Fans 12 Ft 6 Silver Blades Ceiling Fan
Big Ass Fans 12 Ft 6 Silver Blades Ceiling Fan
Big Ass Fans 12 Ft 6 Silver Blades Ceiling Fan

    Big Ass Fans 12 Ft 6 Silver Blades Ceiling Fan

    • Provides cooling over the same area as 51 standard Ceiling fans at a fraction of the cost.
    • Perfect for indoor spaces up to 60 x 60 ft and ceilings 14- to 25-ft.
    • Variable speed controller offers fully-adjustable airflow.
    • Gearless, direct drive motor is silent (< 35 dba) and energy efficient.
    • Year-round energy savings, up to a 10 degree cooling effect in hot weather and up to 30% reduction in heating energy consumption in cold weather.

    As Featured on Amazon.com

    #BigAssFans #Fan #CeilingFan

    Specification
    • Technical Details

      Part Number: 3600
      Item Weight: 79 pounds
      Product Dimensions: 144 x 144 x 44 inches
      Item model number: 3600
      Size: 12-ft
      Color: Silver/Yellow
      Style: Industrial / Commercial
      Material: Aluminum
      Shape: Round
      Power Source: DC
      Voltage: 120 volts
      Item Package Quantity: 1
      Number Of Pieces: 1
      Type of Bulb: N/A
      Plug Profile: Universal Mount
      Certification: Conforms to UL STD 507, Certified to CSA STD C22.2 No. 113
      Special Features: Variable Speed
      Usage: Indoor use only
      Included Components: Upper Mount, Upper Mounting Brace, Wall Controller, Fire Relay, Cover Plate, 20-ft Power Supply Cable, 50-ft CAT-5 Cable, 5-ft Controller Input Cable, Lower Cover, Mounting Bracket, Extension Tube Hardware, Main Fan Unit Hardware,Airfoil Hardware
      Batteries Included? No
      Batteries Required? No
      Warranty Description: 1 year manufacturer warranty.
      Assembled Diameter: 144 inches

    Technical specification
    • Unique ref.Big-Ass-Fans-12-Ft-6-Silver-Blades-Ceiling-Fan
    • Product familyCeiling Fan
    • Product groupIndoor
    • TypeObject (single object)
    • Date of publishing2019-03-04
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    • IFC classificationFan
    • UNSPSC nameFans
    • UNSPSC code40101604
    • CSI MasterFormat 2014 Code43 11 26
    • CSI MasterFormat 2014 TitleAxial Fans
    • OmniClass Number23-33 31 19
    • OmniClass TitleFans

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit